(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standard Plastic Bag (Transparent) Thickness 0.03 mm

Standard Plastic Bag (Transparent) Thickness 0.03 mm

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Convenient standard-sized bag that can be used for different applications, from small items to large items.
· Convenient "take-one type" that allows for bags to be removed one by one.

Basic Specifications

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Thickness(mm)
    0.03
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Details Type

Refine by

  • No. 1
  • No. 2
  • No. 3
  • No. 4
  • No. 5
  • No. 6
  • NO. 7
  • No. 8
  • Clear
Vertical(mm)

Refine by

  • 100
  • 120
  • 150
  • 170
  • 190
  • 210
  • 230
  • 250
  • Clear
Horizontal(mm)

Refine by

  • 70
  • 80
  • 90
  • 100
  • 120
  • 130
  • Clear
JAN Code

Refine by

  • 4902393419017
  • 4902393419024
  • 4902393419031
  • 4902393419048
  • 4902393419055
  • 4902393419062
  • 4902393419079
  • 4902393419086
  • Clear
Trusco Code

Refine by

  • 469-3515
  • 469-3507
  • 469-3493
  • 469-3485
  • 469-3477
  • 469-3469
  • 469-3451
  • 469-3442
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L01
1 Bag (100 Sheets)
No. 1
100
70
4902393419017
469-3442
12 Day(s)
-

Part Number : L01
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 1
  • Color
    Transparency
  • Vertical(mm)
    100
  • Horizontal(mm)
    70
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419017
  • Trusco Code
    469-3442
  • Mass(g)
    38.8
L02
1 Bag (100 Sheets)
No. 2
120
80
4902393419024
469-3451
12 Day(s)
-

Part Number : L02
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 2
  • Color
    Transparency
  • Vertical(mm)
    120
  • Horizontal(mm)
    80
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419024
  • Trusco Code
    469-3451
  • Mass(g)
    53.3
L03
1 Bag (100 Sheets)
No. 3
150
80
4902393419031
469-3469
12 Day(s)
-

Part Number : L03
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 3
  • Color
    Transparency
  • Vertical(mm)
    150
  • Horizontal(mm)
    80
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419031
  • Trusco Code
    469-3469
  • Mass(g)
    66.6
L04
1 Bag (100 Sheets)
No. 4
170
90
4902393419048
469-3477
12 Day(s)
-

Part Number : L04
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 4
  • Color
    Transparency
  • Vertical(mm)
    170
  • Horizontal(mm)
    90
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419048
  • Trusco Code
    469-3477
  • Mass(g)
    84.9
L05
1 Bag (100 Sheets)
No. 5
190
100
4902393419055
469-3485
12 Day(s)
-

Part Number : L05
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 5
  • Color
    Transparency
  • Vertical(mm)
    190
  • Horizontal(mm)
    100
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419055
  • Trusco Code
    469-3485
  • Mass(g)
    105.5
L06
1 Bag (100 Sheets)
No. 6
210
100
4902393419062
469-3493
12 Day(s)
-

Part Number : L06
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 6
  • Color
    Transparency
  • Vertical(mm)
    210
  • Horizontal(mm)
    100
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419062
  • Trusco Code
    469-3493
  • Mass(g)
    116.6
L07
1 Bag (100 Sheets)
NO. 7
230
120
4902393419079
469-3507
12 Day(s)
-

Part Number : L07
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    NO. 7
  • Color
    Transparency
  • Vertical(mm)
    230
  • Horizontal(mm)
    120
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419079
  • Trusco Code
    469-3507
  • Mass(g)
    153.2
L08
1 Bag (100 Sheets)
No. 8
250
130
4902393419086
469-3515
12 Day(s)
-

Part Number : L08
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 8
  • Color
    Transparency
  • Vertical(mm)
    250
  • Horizontal(mm)
    130
  • Thickness(mm)
    0.03
  • JAN Code
    4902393419086
  • Trusco Code
    469-3515
  • Mass(g)
    180.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)