(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Bag, Standard Polyethylene Bag (Semi-Transparent / Suspended Type)

Plastic Bag, Standard Polyethylene Bag (Semi-Transparent / Suspended Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Thin hanging-type standard-sized bag series.

Basic Specifications

  • Product Type
    Industrial plastic bag
  • Color
    Semi-Transparent
  • Thickness(mm)
    0.01
  • Amount Of Content
    1 Bag (200 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (200 Sheets)
  • Clear
Details Type

Refine by

  • No. 11
  • No. 12
  • No. 13
  • Clear
Vertical(mm)

Refine by

  • 300
  • 340
  • 380
  • Clear
Horizontal(mm)

Refine by

  • 200
  • 230
  • 260
  • Clear
JAN Code

Refine by

  • 4902393423113
  • 4902393423120
  • 4902393423137
  • Clear
Trusco Code

Refine by

  • 755-5008
  • 755-4991
  • 755-4982
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (200 Sheets)
No. 11
300
200
4902393423113
755-4982
12 Day(s)
-

Part Number : H11H-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (200 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 11
  • Color
    Semi-Transparent
  • Vertical(mm)
    300
  • Horizontal(mm)
    200
  • Thickness(mm)
    0.01
  • JAN Code
    4902393423113
  • Trusco Code
    755-4982
  • Mass(g)
    229.2
1 Bag (200 Sheets)
No. 12
340
230
4902393423120
755-4991
12 Day(s)
-

Part Number : H12H-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (200 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 12
  • Color
    Semi-Transparent
  • Vertical(mm)
    340
  • Horizontal(mm)
    230
  • Thickness(mm)
    0.01
  • JAN Code
    4902393423120
  • Trusco Code
    755-4991
  • Mass(g)
    298.7
1 Bag (200 Sheets)
No. 13
380
260
4902393423137
755-5008
12 Day(s)
-

Part Number : H13H-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (200 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Details Type
    No. 13
  • Color
    Semi-Transparent
  • Vertical(mm)
    380
  • Horizontal(mm)
    260
  • Thickness(mm)
    0.01
  • JAN Code
    4902393423137
  • Trusco Code
    755-5008
  • Mass(g)
    377.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)