(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Plastic Bag, Kitchen Farm (Storage Bag) Thickness 0.01 mm

Plastic Bag, Kitchen Farm (Storage Bag) Thickness 0.01 mm

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Standard storage bag series.
[Applications]
· For food preservation, organizing accessories, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (80 Sheets)
  • 1 Bag (100 Sheets)
  • 1 Bag (150 Sheets)
  • Clear
Vertical(mm)

Refine by

  • 250
  • 350
  • 380
  • Clear
Horizontal(mm)

Refine by

  • 180
  • 250
  • 320
  • Clear
JAN Code

Refine by

  • 4902393407014
  • 4902393407021
  • 4902393407038
  • Clear
Trusco Code

Refine by

  • 496-5612
  • 496-5604
  • 496-5591
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (150 Sheets)
250
180
4902393407014
496-5591
12 Day(s)
-

Part Number : F-01-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (150 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Semi-Transparent
  • Vertical(mm)
    250
  • Horizontal(mm)
    180
  • Thickness(mm)
    0.01
  • JAN Code
    4902393407014
  • Trusco Code
    496-5591
  • Mass(g)
    128.9
1 Bag (100 Sheets)
350
250
4902393407021
496-5604
12 Day(s)
-

Part Number : F-02-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Semi-Transparent
  • Vertical(mm)
    350
  • Horizontal(mm)
    250
  • Thickness(mm)
    0.01
  • JAN Code
    4902393407021
  • Trusco Code
    496-5604
  • Mass(g)
    167.1
1 Bag (80 Sheets)
380
320
4902393407038
496-5612
12 Day(s)
-

Part Number : F-03-HCL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (80 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Semi-Transparent
  • Vertical(mm)
    380
  • Horizontal(mm)
    320
  • Thickness(mm)
    0.01
  • JAN Code
    4902393407038
  • Trusco Code
    496-5612
  • Mass(g)
    185.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)