(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Mechanical Fastener, Hook Tape

3M™ Mechanical Fastener, Hook Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ultra-thin hook and loop fastener.
· A mushroom-shaped fine hook structure is formed on the face of the film to provide fastening ability.
· A reduced VOC product (F 4 star equivalent) is used for the adhesive.
[Applications]
· Joining, fixing, and binding of thin materials such as plastics and paper.
· For fixing in place industrial parts and fittings, building materials, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Zip Tie
  • Details Type
    With Glue
  • Length(m)
    25
  • Thickness(mm)
    0.4
  • Color
    White
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
JAN Code

Refine by

  • 4547452237708
  • 4547452338887
  • Clear
Trusco Code

Refine by

  • 288-2078
  • 288-2060
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
4547452237708
288-2060
1 Day(s)
-

Part Number : NC2141-25X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Zip Tie
  • Details Type
    With Glue
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.4
  • Color
    White
  • JAN Code
    4547452237708
  • Trusco Code
    288-2060
  • Mass(g)
    170
  • Tensile Strength(N)
    59N(6kgf)
1 Roll
50
4547452338887
288-2078
1 Day(s)
-

Part Number : NC2141-50X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Zip Tie
  • Details Type
    With Glue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.4
  • Color
    White
  • JAN Code
    4547452338887
  • Trusco Code
    288-2078
  • Mass(g)
    330
  • Tensile Strength(N)
    108N(11kgf)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)