(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Tie, Viny-Tie® PVC Reel

Cable Tie, Viny-Tie® PVC Reel

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Cable tie that employs iron as a core material and a vinyl substrate as a coating.
[Features]
· Can be cut with scissors for binding by hand.
· Purpose-built binding machine available.
· This product is produced at an ISO-certified plant.
· A rich range of colors is available.
· Usable for a wide range of applications.
[Applications]
· For a wide variety of uses, including home and garden as well as professional.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cable tie
  • Width(mm)
    4
  • Length(m)
    600
  • Mass(kg)
    1.4
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black
  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4971620805183
  • 4971620805190
  • 4971620805213
  • 4971620805220
  • 4971620805244
  • 4971620805251
  • Clear
Trusco Code

Refine by

  • 494-6421
  • 494-6413
  • 494-6405
  • 494-6391
  • 494-6383
  • 494-6375
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Green
4971620805183
494-6375
1 Day(s)
-

Part Number : QC-600-1A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Green
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805183
  • Trusco Code
    494-6375
  • Mass(kg)
    1.4
  • Coating material
    Vinyl Chloride (PVC)
1 Roll
Yellow
4971620805190
494-6383
1 Day(s)
-

Part Number : QC-600-2A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Yellow
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805190
  • Trusco Code
    494-6383
  • Mass(kg)
    1.4
  • Coating material
    -
1 Roll
Blue
4971620805213
494-6391
1 Day(s)
-

Part Number : QC-600-3A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Blue
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805213
  • Trusco Code
    494-6391
  • Mass(kg)
    1.4
  • Coating material
    -
1 Roll
Red
4971620805220
494-6405
1 Day(s)
-

Part Number : QC-600-4A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Red
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805220
  • Trusco Code
    494-6405
  • Mass(kg)
    1.4
  • Coating material
    -
1 Roll
White
4971620805244
494-6413
1 Day(s)
-

Part Number : QC-600-6A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    White
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805244
  • Trusco Code
    494-6413
  • Mass(kg)
    1.4
  • Coating material
    -
1 Roll
Black
4971620805251
494-6421
1 Day(s)
-

Part Number : QC-600-7A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Cable tie
  • Color
    Black
  • Width(mm)
    4
  • Length(m)
    600
  • JAN Code
    4971620805251
  • Trusco Code
    494-6421
  • Mass(kg)
    1.4
  • Coating material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)