(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Piping Parts Eco Pack for EcoCute, 3 m Long

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Parts Eco Pack for EcoCute, 3 m Long

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
·A piping material set necessary for EcoCute.
·Excellent workability can shorten work time by approximately 1/4.
[Applications]
·Piping material for EcoCute.

Basic Specifications

  • Product Type
    Other
  • Length(m)
    3
  • Mass(g)
    1400
  • Set Content
    Three Layer Pipe 3 m x 2 pcs, Joints x 4, Thermal Insulation x 4 pcs, Seals For Muddy Water Piping x 1 pc
  • JWWA Certification Registration Product
    JWWA Certification Registration Product
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Nominal Diameter(mm)

Refine by

  • 10
  • 13
  • Clear
JAN Code

Refine by

  • 4560111024686
  • 4560111024716
  • Clear
Trusco Code

Refine by

  • 361-1329
  • 361-1302
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
10
4560111024716
361-1302
12 Day(s) or more
-

Part Number : UPC10-10ECO-3M
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    10
  • Length(m)
    3
  • JAN Code
    4560111024716
  • Trusco Code
    361-1302
  • Mass(g)
    1400
  • Set Content
    Three Layer Pipe 3 m x 2 pcs, Joints x 4, Thermal Insulation x 4 pcs, Seals For Muddy Water Piping x 1 pc
  • JWWA Certification Registration Product
    JWWA Certification Registration Product
1 Set
13
4560111024686
361-1329
12 Day(s) or more
-

Part Number : UPC13-10ECO-3M
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    13
  • Length(m)
    3
  • JAN Code
    4560111024686
  • Trusco Code
    361-1329
  • Mass(g)
    1400
  • Set Content
    Three Layer Pipe 3 m x 2 pcs, Joints x 4, Thermal Insulation x 4 pcs, Seals For Muddy Water Piping x 1 pc
  • JWWA Certification Registration Product
    JWWA Certification Registration Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)