(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Alles-Fit (Resin) Tee

Alles-Fit (Resin) Tee

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· This product is certified and registered by the Japan Water Works Association.
· Plastic construction makes it lightweight.
[Applications]
· A fitting for plastic hot/cold water supply piping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter(mm)

Refine by

  • 13
  • 16
  • 16×13
  • 16×13×13
  • Clear
L1(mm)

Refine by

  • 98
  • 102
  • 104
  • 109
  • Clear
L2(mm)

Refine by

  • 49
  • 52
  • 54
  • Clear
d1(mm)

Refine by

  • 7.6
  • 10.3
  • Clear
d2(mm)

Refine by

  • 7.6
  • 10.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13
98
49
7.6
7.6
1 Day(s)
-

Part Number : OTJ13-T-JAN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    13
  • L1(mm)
    98
  • L2(mm)
    49
  • d1(mm)
    7.6
  • d2(mm)
    7.6
  • d3(mm)
    7.6
  • JAN Code
    4560111024884
  • Trusco Code
    375-4111
  • Mass(g)
    115
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    JIS K6770 Standard Products JIS K6779 Standard Products JIS K6788 Standard Products JIS K6793 Standard Products
  • Specifications
    -
1 pc.
16
109
54
10.3
10.3
1 Day(s)
-

Part Number : OTJ16(PN15)-T
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    16
  • L1(mm)
    109
  • L2(mm)
    54
  • d1(mm)
    10.3
  • d2(mm)
    10.3
  • d3(mm)
    10.3
  • JAN Code
    4560111025485
  • Trusco Code
    472-7886
  • Mass(g)
    161
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    -
  • Specifications
    OT16 is a polyethylene tube fitting for JIS K6769 bridge
1 pc.
16×13
104
52
10.3
10.3
1 Day(s)
-

Part Number : OTJ16(PN15)X13-T
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    16×13
  • L1(mm)
    104
  • L2(mm)
    52
  • d1(mm)
    10.3
  • d2(mm)
    10.3
  • d3(mm)
    7.6
  • JAN Code
    4560111025492
  • Trusco Code
    472-7908
  • Mass(g)
    149
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    -
  • Specifications
    OT16 is a polyethylene tube fitting for JIS K6769 bridge
1 pc.
16×13×13
102
49
10.3
7.6
1 Day(s)
-

Part Number : OTJ16(PN15)X13X13-T
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    16×13×13
  • L1(mm)
    102
  • L2(mm)
    49
  • d1(mm)
    10.3
  • d2(mm)
    7.6
  • d3(mm)
    7.6
  • JAN Code
    4560111025508
  • Trusco Code
    472-7916
  • Mass(g)
    129
  • Applicable Pipe Size
    JIS Conformance Resin Pipe (XPE-PB), Crosslink Polyethylene Pipe, Polyethylene Pipe for Water Crosslink, Polybutene Pipe, and Polybutene Pipe for Water Supply (M Type)
  • JIS
    -
  • Specifications
    OT16 is a polyethylene tube fitting for JIS K6769 bridge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is japan waterworks association registered products.
●Because it is made of resin, lightweight.

Usage

●Coupling for hot, cold water supply plastic pipe.

Specification

●JIS K6770 Standard Product 
●JIS K6779 Standard Product
●JIS K6788 Standard Product 
●JIS K6793 Standard Product
●Compatible Pipe: JIS Compliant Plastic Tube(XPE-PB), Bridged Polyethylene Pipe, Polyethylene Pipe for Water Cross-link, Polybdenum Pipe, Water Supply Polyubutene Pipe(M type)
●OT16 is a couplings for JIS K 6769 cross-linked polyethylene pipe.

Materials

●Polyphenylene Sulfide Resin 
●Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)