(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SP Joint Coupling

SP Joint Coupling

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A simple construction where the pipe is simply inserted onto the core and the nut is tightened to the main body.
[Applications]
· A dedicated mechanical coupling for polyethylene water supply piping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • JWWA Certification Registration Product
    Japan Water Works Association JWWA B116 Standard Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter(mm)

Refine by

  • 25×13
  • 25×20
  • Clear
L(mm)

Refine by

  • 83
  • 91
  • Clear
A2(mm)

Refine by

  • 44.5
  • 47.0
  • Clear
JAN Code

Refine by

  • 4560111023818
  • 4560111023849
  • Clear
Trusco Code

Refine by

  • 472-7835
  • 472-7819
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25×13
83
44.5
4560111023849
472-7819
16 Day(s) or more
-

Part Number : 25X13T-1-L
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    25×13
  • L(mm)
    83
  • A2(mm)
    44.5
  • JAN Code
    4560111023849
  • Trusco Code
    472-7819
  • JWWA Certification Registration Product
    Japan Water Works Association JWWA B116 Standard Product
1 pc.
25×20
91
47.0
4560111023818
472-7835
16 Day(s) or more
-

Part Number : 25X20T-1-L
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    25×20
  • L(mm)
    91
  • A2(mm)
    47.0
  • JAN Code
    4560111023818
  • Trusco Code
    472-7835
  • JWWA Certification Registration Product
    Japan Water Works Association JWWA B116 Standard Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)