(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap

Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· The rounded, corner‑less and compact design blends into the interior environment.
· Easy to machine and maintain.
[Applications]
· An aesthetic cover for the parts of piping that project from walls and ceilings.

Basic Specifications

  • Product Type
    Other
  • D(mm)
    22.5
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
L(mm)

Refine by

  • 83
  • 89
  • Clear
H1(mm)

Refine by

  • 38.5
  • 44.5
  • Clear
H2(mm)

Refine by

  • 59
  • 65
  • Clear
W(mm)

Refine by

  • 42
  • 48
  • Clear
JAN Code

Refine by

  • 4518301030443
  • 4518301030726
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
83
38.5
59
42
4518301030443
19 Day(s) or more
-

Part Number : JP-13
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    83
  • D(mm)
    22.5
  • H1(mm)
    38.5
  • H2(mm)
    59
  • W(mm)
    42
  • JAN Code
    4518301030443
  • Trusco Code
    761-3814
  • Mass(g)
    21
  • Compatible resin pipe
    -
1 pc.
89
44.5
65
48
4518301030726
16 Day(s) or more
-

Part Number : JP-20
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    89
  • D(mm)
    22.5
  • H1(mm)
    44.5
  • H2(mm)
    65
  • W(mm)
    48
  • JAN Code
    4518301030726
  • Trusco Code
    761-3822
  • Mass(g)
    23
  • Compatible resin pipe
    10A/13A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)