(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Aesthetic Cover for Hot And Cold Water Pipe - Joint Cover

Aesthetic Cover for Hot And Cold Water Pipe - Joint Cover

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· The rounded, corner‑less and compact design blends into the interior environment.
· Easy to machine and maintain.
[Applications]
· In-line fittings.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
L(mm)

Refine by

  • 97
  • 117
  • Clear
H(mm)

Refine by

  • 38.5
  • 44.5
  • Clear
W(mm)

Refine by

  • 42
  • 48
  • Clear
JAN Code

Refine by

  • 4518301030375
  • 4518301030658
  • Clear
Trusco Code

Refine by

  • 761-3849
  • 761-3831
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
97
38.5
42
4518301030375
761-3831
19 Day(s) or more
-

Part Number : JS-13
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    97
  • H(mm)
    38.5
  • W(mm)
    42
  • JAN Code
    4518301030375
  • Trusco Code
    761-3831
  • Mass(g)
    50
  • Compatible resin pipe
    -
1 pc.
117
44.5
48
4518301030658
761-3849
19 Day(s) or more
-

Part Number : JS-20
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    117
  • H(mm)
    44.5
  • W(mm)
    48
  • JAN Code
    4518301030658
  • Trusco Code
    761-3849
  • Mass(g)
    68
  • Compatible resin pipe
    10A/13A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)