(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aesthetic Cover for Hot And Cold Water Pipe - Elbow Cover for Faucet

Aesthetic Cover for Hot And Cold Water Pipe - Elbow Cover for Faucet

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The rounded, corner‑less and compact design blends into the interior environment.
· Easy to machine and maintain.
[Applications]
· An elbow cover for water faucets.

Basic Specifications

  • Product Type
    Other
  • L(mm)
    119
  • D(mm)
    71
  • Compatible Water Faucet Size
    13
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
H(mm)

Refine by

  • 49
  • 56
  • Clear
W(mm)

Refine by

  • 42
  • 48
  • Clear
JAN Code

Refine by

  • 4518301030337
  • 4518301032812
  • Clear
Trusco Code

Refine by

  • 761-3733
  • 761-3725
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
49
42
4518301030337
761-3725
8 Day(s)
-

Part Number : JEC-13
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    119
  • D(mm)
    71
  • H(mm)
    49
  • W(mm)
    42
  • JAN Code
    4518301030337
  • Trusco Code
    761-3725
  • Mass(g)
    102
  • Compatible resin pipe
    -
  • Compatible Water Faucet Size
    13
1 pc.
56
48
4518301032812
761-3733
12 Day(s)
-

Part Number : JEC-20N
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • L(mm)
    119
  • D(mm)
    71
  • H(mm)
    56
  • W(mm)
    48
  • JAN Code
    4518301032812
  • Trusco Code
    761-3733
  • Mass(g)
    114
  • Compatible resin pipe
    10A/13A
  • Compatible Water Faucet Size
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)