(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Long flexible light

Long flexible light

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A stainless steel pipe with excellent flexibility for easy installation in tight spaces.
[Applications]
· Water supply to washbasin units or instantaneous water heaters.

Basic Specifications

  • Product Type
    Other
  • L(mm)
    10000
  • Thickness
    0.3mm
  • Minimum Bending Radius R
    40mm
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Nominal Diameter

Refine by

  • 13(1/2B)
  • 15(5/8B)
  • Clear
Internal Diameter(mm)

Refine by

  • 5.7
  • 13.1
  • Clear
Outer Diameter(mm)

Refine by

  • 16.8
  • 20.1
  • Clear
JAN Code

Refine by

  • 4518301090461
  • 4518301090478
  • Clear
Trusco Code

Refine by

  • 761-2761
  • 761-2753
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
13(1/2B)
13.1
16.8
4518301090461
761-2753
16 Day(s) or more
-

Part Number : B-13SUS316L
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    13(1/2B)
  • Internal Diameter(mm)
    13.1
  • Outer Diameter(mm)
    16.8
  • L(mm)
    10000
  • JAN Code
    4518301090461
  • Trusco Code
    761-2753
  • Mass(g)
    1630
  • Thickness
    0.3mm
  • Minimum Bending Radius R
    40mm
1 Roll
15(5/8B)
5.7
20.1
4518301090478
761-2761
16 Day(s) or more
-

Part Number : B-15SUS316L
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    15(5/8B)
  • Internal Diameter(mm)
    5.7
  • Outer Diameter(mm)
    20.1
  • L(mm)
    10000
  • JAN Code
    4518301090478
  • Trusco Code
    761-2761
  • Mass(g)
    2100
  • Thickness
    0.3mm
  • Minimum Bending Radius R
    40mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)