(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insultex Tape TOMBO NO.8401

Insultex Tape TOMBO NO.8401

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Glass tape for thick insulation.
· Easy to use as material for insulation or preventing burns, even on narrow piping or in tight spaces.
· Thick and elastic for excellent performance as a sealing material.
[Applications]
· To prevent burns, for duct seals, damper seals, general purpose insulation, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Length(m)
    30
  • Thickness(mm)
    3
  • Operating Temperature Range
    Up to 550 °C
  • Specifications
    Plain Weave
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
JAN Code

Refine by

  • 4975989501687
  • 4975989501700
  • Clear
Trusco Code

Refine by

  • 283-0299
  • 283-0272
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
100
4975989501700
283-0299
Quote
-

Part Number : 8401-30100
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Other
  • Length(m)
    30
  • Width(mm)
    100
  • Thickness(mm)
    3
  • JAN Code
    4975989501700
  • Trusco Code
    283-0299
  • Mass(g)
    6700
  • Operating Temperature Range
    Up to 550 °C
  • Specifications
    Plain Weave
1 Roll
50
4975989501687
283-0272
Quote
-

Part Number : 8401-3050
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Other
  • Length(m)
    30
  • Width(mm)
    50
  • Thickness(mm)
    3
  • JAN Code
    4975989501687
  • Trusco Code
    283-0272
  • Mass(g)
    3400
  • Operating Temperature Range
    Up to 550 °C
  • Specifications
    Plain Weave

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a thick heat insulating glass tape. 
●Can be carried out easily even in a narrow space and thin piping as heat insulation material, and burning prevention.

Usage

●Burn prevention, duct packing, for damper seals, for general insulation, others.

Specification

●Thickness(mm):1.5
●SPQ(roll):1
●Working Temperature Range: Up to 550°C
●Plain Weave

Materials

●Heat-resistant Glass Fiber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)