(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Fine Cover J

Fine Cover J

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Resin straight pipe cover with a beautiful finish that does not show the insertion port.
[Features]
·Can be used as a straight pipe cover for heat and cold insulation indoors and outdoors.
·Concealed joiners provide a beautiful finish that does not expose the insertion port.
[Applications]
·Because the cover is made of resin, it is safe and secure, and has excellent design.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Color
    Ivory
  • Length(m)
    1.015
  • Heat-Retention Thickness
    20
  • Sheet thickness
    0.5mm
  • Specifications
    V-0 Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Amount Of Content
    5 pcs.

Details

Part Number
Amount Of Content

Refine by

  • 5 pcs.
  • Clear
Pipe diameter

Refine by

  • 10A
  • 15A
  • 25A
  • Clear
Outer Circumference Dimensions

Refine by

  • 200
  • 215
  • 250
  • Clear
JAN Code

Refine by

  • 4545384524637
  • 4545384524644
  • 4545384524682
  • Clear
Trusco Code

Refine by

  • 492-3618
  • 492-3596
  • 492-3588
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 pcs.
10A
200
4545384524637
492-3588
1 Day(s)
-

Minimum order quantity is 5.

Part Number : 52410050
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 pcs.

Specificationtitle

  • Product Type
    Other
  • Color
    Ivory
  • Length(m)
    1.015
  • Pipe diameter
    10A
  • Outer Circumference Dimensions
    200
  • JAN Code
    4545384524637
  • Trusco Code
    492-3588
  • Mass(g)
    180
  • Heat-Retention Thickness
    20
  • Sheet thickness
    0.5mm
  • Specifications
    V-0 Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
5 pcs.
15A
215
4545384524644
492-3596
1 Day(s)
-

Minimum order quantity is 5.

Part Number : 52410060
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 pcs.

Specificationtitle

  • Product Type
    Other
  • Color
    Ivory
  • Length(m)
    1.015
  • Pipe diameter
    15A
  • Outer Circumference Dimensions
    215
  • JAN Code
    4545384524644
  • Trusco Code
    492-3596
  • Mass(g)
    190
  • Heat-Retention Thickness
    20
  • Sheet thickness
    0.5mm
  • Specifications
    V-0 Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
5 pcs.
25A
250
4545384524682
492-3618
1 Day(s)
-

Minimum order quantity is 5.

Part Number : 52410100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 5 pcs.

Specificationtitle

  • Product Type
    Other
  • Color
    Ivory
  • Length(m)
    1.015
  • Pipe diameter
    25A
  • Outer Circumference Dimensions
    250
  • JAN Code
    4545384524682
  • Trusco Code
    492-3618
  • Mass(g)
    220
  • Heat-Retention Thickness
    20
  • Sheet thickness
    0.5mm
  • Specifications
    V-0 Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent weather resistance/water resistance/durability and construction is possible just by plugging into a joiner.

Usage

●Straight pipe cover for heat insulation and refrigeration.

Specification

●Q'ty Per Pack(sheet):5
●Color:Ivory
●Length(mm):1015
●Thermal Insulation Thickness(mm):20
●Flame Retardant Equivalent to V-0 
●Flame Resistance Second Grade Conform
●Sheet Thickness: 0.5mm

Materials

●Vinyl Chloride(PVC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)