(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heat Insulation Tube, Standard Type

Heat Insulation Tube, Standard Type

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A pipe lagging material which exploits the characteristics of polyethylene foam, such as heat insulation, pliability, and chemical resistance.
[Features]
· Comes with a one-touch tape for easy installation.
· Continuous use pipe temperature -40 to +60°C.
· Temperature for thermal insulation pipe is 70°C.
[Applications]
· For prevention of freezing, condensation, lowering of temperature, etc. of water supply pipes, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Internal Diameter(mm)

Refine by

  • 18
  • 22
  • 26
  • 32
  • 38
  • 49
  • 61
  • Clear
JAN Code

Refine by

  • 4989999277579
  • 4989999277586
  • 4989999277593
  • 4989999277609
  • 4989999277616
  • 4989999277623
  • 4989999277630
  • Clear
Trusco Code

Refine by

  • 447-3728
  • 447-3710
  • 447-3701
  • 447-3698
  • 447-3680
  • 447-3671
  • 447-3663
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18
4989999277579
447-3663
30 Day(s)
-

Part Number : THT-13P
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    18
  • JAN Code
    4989999277579
  • Trusco Code
    447-3663
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP13, Steel Pipe GP10A, Copper Pipe for Construction 5/8B
1 pc.
22
4989999277586
447-3671
30 Day(s)
-

Part Number : THT-16P
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    22
  • JAN Code
    4989999277586
  • Trusco Code
    447-3671
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP16, Steel Pipe GP15A, Copper Pipe for Construction 3/4B
1 pc.
26
4989999277593
447-3680
30 Day(s)
-

Part Number : THT-20P
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    26
  • JAN Code
    4989999277593
  • Trusco Code
    447-3680
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP20
1 pc.
32
4989999277609
447-3698
1 Day(s)
-

Part Number : THT-25P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    32
  • JAN Code
    4989999277609
  • Trusco Code
    447-3698
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP25
1 pc.
38
4989999277616
447-3701
30 Day(s)
-

Part Number : THT-30P
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    38
  • JAN Code
    4989999277616
  • Trusco Code
    447-3701
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP30
1 pc.
49
4989999277623
447-3710
1 Day(s)
-

Part Number : THT-40P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    49
  • JAN Code
    4989999277623
  • Trusco Code
    447-3710
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP40, Steel Pipe GP40A
1 pc.
61
4989999277630
447-3728
1 Day(s)
-

Part Number : THT-50P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Thickness(mm)
    10
  • Length(mm)
    2000
  • Internal Diameter(mm)
    61
  • JAN Code
    4989999277630
  • Trusco Code
    447-3728
  • Specifications
    Back Split Type
  • Operating Temperature Range
    -40~60℃
  • Applicable Pipe Size
    PVC Pipe VP50, Steel Pipe GP50A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a polyethylene foam with excellent heat performance.
●Easy execution is possible with one touch tape.

Usage

●Prevent condensation on the water supply pipe. 
●Preventing temperature drop of buried pipe.

Specification

●Length(m):2
●Back Split Type 
●Thickness 10mm 
●Continuous Working Piping Temperature: -40 to 60°C

Materials

●Thermal Insulation Part: Polyethylene Foam
●Skin Part: Polyethylene Resin 
●Separate Section: Polyethylene Film

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)