(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type

Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A vacuum pump that uses the reciprocal action from a thin rubber film (diaphragm) to expel air.
· A dry vacuum pump, meaning substances such as oil and water are not used in any parts exposed to the gas being pumped. Safety has been a major focus, with the thermal protector built-in.
· The simple construction means easy maintenance.
[Applications]
· Suction conveyance, suction fixing, vacuum tweezing.
· Analytical instruments, scientific instruments.
· Semiconductor testing equipment.
· Device assembly.
· Automatic machines, packaging machines.

Basic Specifications

  • Product Type
    Electric
  • Exhaust Velocity(l/min)
    40/46
  • Ultimate Pressure(Pa)
    3.3 x 10³
  • Intake pipe diameter(mm)
    12
  • Power Supply(V)
    Single-phase 100
  • Trusco code
    398-1517
  • 仕様
    With thermal protector
  • Mass(kg)
    10.2
  • 内容量
    1 unit
Part Number
内容量

Refine by

  • 1 unit
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
1 unit
12 Day(s)
-

Part Number : DA-41DK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric
  • Exhaust Velocity(l/min)
    40/46
  • Ultimate Pressure(Pa)
    3.3 x 10³
  • Intake pipe diameter(mm)
    12
  • Power Supply(V)
    Single-phase 100
  • Trusco code
    398-1517
  • 仕様
    With thermal protector
  • Mass(kg)
    10.2