(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Solvent Hose

Solvent Hose

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· The grounding wire (metal fiber) is built into the hose, which means the hose is grounded and free of a charge.
· The ground wire is made of metal fibers, which gives it excellent flexibility.
[Applications]
· Tubes for painting facilities.

Basic Specifications

  • Specifications
    • STOCK
  • The amount of air(L/min)
    Option
  • Color
    Transparency
  • Overall Length(m)
    20
  • Max Operating Pressure(MPa)
    1.5 (at 20°C)
  • Operating Temperature Range(°C)
    -20 – 60
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Internal Diameter(mm)

Refine by

  • 7.5
  • 9.5
  • Clear
Outer Diameter(mm)

Refine by

  • 10.5
  • 14
  • Clear
JAN Code

Refine by

  • 4562111601485
  • 4562111601492
  • Clear
Trusco Code

Refine by

  • 441-3539
  • 441-3521
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7.5
10.5
4562111601485
441-3521
16 Day(s) or more
-

Part Number : E-SV-7-20
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • The amount of air(L/min)
    Option
  • Color
    Transparency
  • Internal Diameter(mm)
    7.5
  • Outer Diameter(mm)
    10.5
  • Overall Length(m)
    20
  • Max Operating Pressure(MPa)
    1.5 (at 20°C)
  • Operating Temperature Range(°C)
    -20 – 60
  • JAN Code
    4562111601485
  • Trusco Code
    441-3521
  • Mass(g)
    1200
1 Roll
9.5
14
4562111601492
441-3539
1 Day(s)
-

Part Number : E-SV-9-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • The amount of air(L/min)
    Option
  • Color
    Transparency
  • Internal Diameter(mm)
    9.5
  • Outer Diameter(mm)
    14
  • Overall Length(m)
    20
  • Max Operating Pressure(MPa)
    1.5 (at 20°C)
  • Operating Temperature Range(°C)
    -20 – 60
  • JAN Code
    4562111601492
  • Trusco Code
    441-3539
  • Mass(g)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)