(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Roller TSUBASA (All-Purpose)

Small Roller TSUBASA (All-Purpose)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A newly designed paint roller that seeks the best resistance performance against solvents, and has almost no nap loss even when used with solvent-based paints.
[Features]
· Easy to use and generates almost no paint spatter.
· Even with fast-drying water-based paint, it creates very few bubbles and has good paint absorbency.
· Paint any finish for exteriors and interiors.
[Applications]
· It has excellent workability and can be used to apply thick coats of paint.
· It is best-suited for painting metal surfaces.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    12
  • Total Length(mm)
    150
  • JAN Code
    4560146135876
  • Trusco Code
    385-7506
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent ○
  • Mass(g)
    28.1
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 6S-TSB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    12
  • Total Length(mm)
    150
  • JAN Code
    4560146135876
  • Trusco Code
    385-7506
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent ○
  • Mass(g)
    28.1
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)