(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Roller Micro Ace (For Finishing)

Small Roller Micro Ace (For Finishing)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A paint roller designed for superior workability. Delivers an excellent finish.
[Features]
· Delivers a smooth finish that defies the general belief about medium nap rollers.
· The super fine microfiber nap has excellent compatibility with many water-based and solvent-based paints.
· A high-performance roller that generates almost no paint spatter. It is recommended for painting eaves, the underside of overhangs and ceilings.
[Applications]
· A high-functioning roller recommended for painting eaves, the underside of overhangs and ceilings.

Basic Specifications

  • Specifications
    • STOCK
  • Bristle Length(mm)
    13
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Compatible Paint
    Smooth surface
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Total Length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4560146170761
  • 4560146170778
  • Clear
Trusco Code

Refine by

  • 385-7492
  • 385-7450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
100
4560146170761
385-7450
1 Day(s)
-

Part Number : 4S-MIB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    13
  • Total Length(mm)
    100
  • JAN Code
    4560146170761
  • Trusco Code
    385-7450
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    19.5
  • Compatible Paint
    Smooth surface
1 pc.
6
150
4560146170778
385-7492
1 Day(s)
-

Part Number : 6S-MIB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    13
  • Total Length(mm)
    150
  • JAN Code
    4560146170778
  • Trusco Code
    385-7492
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    26.3
  • Compatible Paint
    Smooth surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)