(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Roller Peach (For Outdoor Use)

Small Roller Peach (For Outdoor Use)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A roller used for exteriors that has nylon fibers blended with wool, and excellent durability.
[Features]
· Greatly improved paint absorbency and discharge performance.
· Ensures an even coating thickness when repainting a patterned surface.
[Applications]
· For concrete, mortar, painting large and small patterns, wooden items.
· For exteriors.

Basic Specifications

  • Specifications
    • STOCK
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Compatible Paint
    Rough Surface
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Bristle Length(mm)

Refine by

  • 14
  • 20
  • 25
  • 30
  • Clear
Total Length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4560146138594
  • 4560146138600
  • 4560146138624
  • 4560146138631
  • 4560146138648
  • 4560146138662
  • 4560146138679
  • 4560146138686
  • Clear
Trusco Code

Refine by

  • 417-3732
  • 417-3724
  • 417-3716
  • 417-3708
  • 417-3678
  • 417-3660
  • 417-3651
  • 417-3643
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
14
100
4560146138631
417-3643
1 Day(s)
-

Part Number : 4S-PH14
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    14
  • Total Length(mm)
    100
  • JAN Code
    4560146138631
  • Trusco Code
    417-3643
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    19
  • Compatible Paint
    Rough Surface
1 pc.
4
20
100
4560146138662
417-3651
1 Day(s)
-

Part Number : 4S-PH20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    20
  • Total Length(mm)
    100
  • JAN Code
    4560146138662
  • Trusco Code
    417-3651
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    23
  • Compatible Paint
    Rough Surface
1 pc.
4
25
100
4560146138594
417-3660
1 Day(s)
-

Part Number : 4S-PH25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    25
  • Total Length(mm)
    100
  • JAN Code
    4560146138594
  • Trusco Code
    417-3660
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    25
  • Compatible Paint
    Rough Surface
1 pc.
4
30
100
4560146138624
417-3678
1 Day(s)
-

Part Number : 4S-PH30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    30
  • Total Length(mm)
    100
  • JAN Code
    4560146138624
  • Trusco Code
    417-3678
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    25
  • Compatible Paint
    Rough Surface
1 pc.
6
14
150
4560146138648
417-3708
1 Day(s)
-

Part Number : 6S-PH14
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    14
  • Total Length(mm)
    150
  • JAN Code
    4560146138648
  • Trusco Code
    417-3708
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    27
  • Compatible Paint
    Rough Surface
1 pc.
6
20
150
4560146138679
417-3716
1 Day(s)
-

Part Number : 6S-PH20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    20
  • Total Length(mm)
    150
  • JAN Code
    4560146138679
  • Trusco Code
    417-3716
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    31
  • Compatible Paint
    Rough Surface
1 pc.
6
25
150
4560146138600
417-3724
1 Day(s)
-

Part Number : 6S-PH25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    25
  • Total Length(mm)
    150
  • JAN Code
    4560146138600
  • Trusco Code
    417-3724
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    34
  • Compatible Paint
    Rough Surface
1 pc.
6
30
150
4560146138686
417-3732
1 Day(s)
-

Part Number : 6S-PH30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    30
  • Total Length(mm)
    150
  • JAN Code
    4560146138686
  • Trusco Code
    417-3732
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    34
  • Compatible Paint
    Rough Surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Paint inclusion and suction ability has been greatly improved, and a stable thickness for the paint change of surfaces can be maintained.

Specification

●SPQ(piece):50
●Compatible Handle: SH-1
●Adaptive Coated Surface: Rough Surface

Materials

●Nylon/Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)