(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Middle Roller Micro Ace (All Purpose)

Middle Roller Micro Ace (All Purpose)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A paint roller with great paint absorbency and excellent workability.
[Features]
· Great paint absorbency, excellent workability, all-purpose type.
· The super fine microfiber nap has excellent compatibility with many water-based and solvent-based paints.
· A paint roller designed for superior workability and achieves an excellent finish.
· A high-performance roller that generates almost no paint spatter. It is recommended for painting eaves, the underside of overhangs and ceilings.
· Compatible handle: SH-1.
· Material: Microfiber.
[Applications]
· For smooth surfaces. The painting of eaves, the underside of overhangs and ceilings.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    7
  • Total Length(mm)
    175
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 6
  • 17
  • Clear
JAN Code

Refine by

  • 4560146172802
  • 4560146172833
  • Clear
Trusco Code

Refine by

  • 417-3759
  • 417-3741
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
4560146172833
417-3741
1 Day(s)
-

Part Number : 7M-MIC
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    6
  • Total Length(mm)
    175
  • JAN Code
    4560146172833
  • Trusco Code
    417-3741
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    53
  • Compatible Paint
    Multipurpose
1 pc.
17
4560146172802
417-3759
1 Day(s)
-

Part Number : 7M-MIR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    17
  • Total Length(mm)
    175
  • JAN Code
    4560146172802
  • Trusco Code
    417-3759
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    65
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)