(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Urethane-Kun Middle Roller (for Finishing)

Urethane-Kun Middle Roller (for Finishing)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    6
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533139936
  • Trusco Code
    254-4989
  • Specifications
    Short Nap (Nap Height 6 mm): for Flat Smooth Surface
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ◎, Acrylic ◎, Vinyl chloride ◎
  • Mass(g)
    56
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : UTAMR-7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    6
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533139936
  • Trusco Code
    254-4989
  • Specifications
    Short Nap (Nap Height 6 mm): for Flat Smooth Surface
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ◎, Acrylic ◎, Vinyl chloride ◎
  • Mass(g)
    56
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for strong solvent type paints, urethane paints, one liquid, two liquid type solvent paints.

Specification

●Dimension(inch):7
●Bristle Length(mm):6
●Total Length(mm):175
●Compatible Handle: SH-1
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)