• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Soft Caulking Spatula Blade Width (mm) 5 – 25

Soft Caulking Spatula Blade Width (mm) 5 – 25

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Although the caulking can't be finished until it has dried somewhat, if the surface is patted with a soft sponge, it can be finished immediately.
[Applications]
· For caulking around sashes and siding around plumbing, as well as wallpaper finishing.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 5
  • 10
  • 15
  • 20、25
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 185
  • 205
  • Clear
Blade Length(mm)

Refine by

  • 75
  • 85
  • 86
  • 103
  • Clear
JAN Code

Refine by

  • 4530545005100
  • 4530545005117
  • 4530545005124
  • 4530545005131
  • Clear
Trusco Code

Refine by

  • 756-3710
  • 756-3701
  • 756-3698
  • 756-3680
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5
175
75
4530545005100
756-3680
11 Day(s) or more
-

Part Number : 15009
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    5
  • Overall Length(mm)
    175
  • Blade Length(mm)
    75
  • Blade thickness(mm)
    3
  • JAN Code
    4530545005100
  • Trusco Code
    756-3680
  • Mass(g)
    15
1 pc.
10
185
85
4530545005117
756-3698
11 Day(s) or more
-

Part Number : 15010
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    10
  • Overall Length(mm)
    185
  • Blade Length(mm)
    85
  • Blade thickness(mm)
    3
  • JAN Code
    4530545005117
  • Trusco Code
    756-3698
  • Mass(g)
    16
1 pc.
15
205
103
4530545005124
756-3701
11 Day(s) or more
-

Part Number : 15011
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    15
  • Overall Length(mm)
    205
  • Blade Length(mm)
    103
  • Blade thickness(mm)
    3
  • JAN Code
    4530545005124
  • Trusco Code
    756-3701
  • Mass(g)
    19
1 pc.
20、25
185
86
4530545005131
756-3710
11 Day(s) or more
-

Part Number : 15012
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    20、25
  • Overall Length(mm)
    185
  • Blade Length(mm)
    86
  • Blade thickness(mm)
    3
  • JAN Code
    4530545005131
  • Trusco Code
    756-3710
  • Mass(g)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)