• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Scraper L Blade-Type

Stainless Steel Scraper L Blade-Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Stainless steel blade for tough use.
· Uses an elastomer grip that is easy to hold on to and won't slip.
· Steel grip end to which a driver bit (4 built-in) can be mounted.
· Can be struck with a hammer.
[Applications]
· For shaving and peeling applications.
· For removing lids, for pipes and rollers, for removing nails simply, for unusually shaped or curved surfaces, for wall edges and corners.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    76
  • Overall Length(mm)
    221
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183157630
  • Trusco Code
    398-0651
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : SC-M76SD
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    76
  • Overall Length(mm)
    221
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183157630
  • Trusco Code
    398-0651
  • Mass(g)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)