(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Carbide Strong Scraper

Carbide Strong Scraper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Main body is forged for strength.
[Applications]
· For removing welding sediment, paint, or rust.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 10
  • 30
  • 50
  • Clear
Overall Length(mm)

Refine by

  • 220
  • 225
  • 230
  • Clear
JAN Code

Refine by

  • 4962819022740
  • 4962819022757
  • 4962819022764
  • Clear
Trusco Code

Refine by

  • 471-5535
  • 471-5527
  • 471-5519
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
220
4962819022740
471-5519
1 Day(s)
-

Part Number : 02274
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    10
  • Overall Length(mm)
    220
  • JAN Code
    4962819022740
  • Trusco Code
    471-5519
  • Mass(g)
    190
1 pc.
30
225
4962819022757
471-5527
1 Day(s)
-

Part Number : 02275
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    30
  • Overall Length(mm)
    225
  • JAN Code
    4962819022757
  • Trusco Code
    471-5527
  • Mass(g)
    220
1 pc.
50
230
4962819022764
471-5535
1 Day(s)
-

Part Number : 02276
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    50
  • Overall Length(mm)
    230
  • JAN Code
    4962819022764
  • Trusco Code
    471-5535
  • Mass(g)
    290

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)