(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Carbide Light Scraper

Carbide Light Scraper

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Main body now made thinner and lighter.
[Applications]
· For removal of paint, etc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    10
  • Overall Length(mm)
    195
  • JAN Code
    4962819022771
  • Trusco Code
    471-5543
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s)
-

Part Number : 02277
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Carbide
  • Blade Width(mm)
    10
  • Overall Length(mm)
    195
  • JAN Code
    4962819022771
  • Trusco Code
    471-5543
  • Mass(g)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)