• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cloth Tape Masker 12.5 m 1 Roll Set

Cloth Tape Masker 12.5 m 1 Roll Set

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· For use as a covering when painting inside or outside.
· Film has undergone corona anti-static treatment to prevent drips and spatters.
[Applications]
· For use during construction when painting exterior or interior walls.

Basic Specifications

  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    12.5
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • 1800
  • 3000
  • Clear
JAN Code

Refine by

  • 4967576133029
  • 4967576133036
  • 4967576133043
  • 4967576133050
  • Clear
Trusco Code

Refine by

  • 753-5660
  • 753-5635
  • 753-5589
  • 753-5562
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
4967576133036
753-5562
9 Day(s) or more
-

Part Number : M-NTM1100S
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    12.5
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576133036
  • Trusco Code
    753-5562
  • Mass(g)
    150
  • Cutting Method
    Possible by hand
1 Roll
1800
4967576133043
753-5589
11 Day(s) or more
-

Part Number : M-NTM1800S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1800
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    12.5
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576133043
  • Trusco Code
    753-5589
  • Mass(g)
    200
  • Cutting Method
    Possible by hand
1 Roll
3000
4967576133050
753-5635
11 Day(s) or more
-

Part Number : M-NTM3000S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    3000
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    12.5
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576133050
  • Trusco Code
    753-5635
  • Mass(g)
    280
  • Cutting Method
    Possible by hand
1 Roll
550
4967576133029
753-5660
11 Day(s) or more
-

Part Number : M-NTM550S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    12.5
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576133029
  • Trusco Code
    753-5660
  • Mass(g)
    120
  • Cutting Method
    Possible by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)