• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cloth Tape Masker 25 m 3 Roll Set

Cloth Tape Masker 25 m 3 Roll Set

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· For use as a covering when painting inside or outside.
· Film has undergone corona anti-static treatment to prevent drips and spatters.
[Applications]
· For use during construction when painting exterior or interior walls.

Basic Specifications

  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • Amount Of Content
    3 turns
Part Number
Amount Of Content

Refine by

  • 3 turns
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • Clear
JAN Code

Refine by

  • 4967576129428
  • 4967576129435
  • Clear
Trusco Code

Refine by

  • 753-5651
  • 753-5554
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 turns
1100
4967576129435
753-5554
11 Day(s) or more
-

Part Number : M-NTM1100-3P
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 3 turns

Specificationtitle

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576129435
  • Trusco Code
    753-5554
  • Mass(g)
    930
  • Cutting Method
    Possible by hand
3 turns
550
4967576129428
753-5651
9 Day(s) or more
-

Part Number : M-NTM550-3P
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 3 turns

Specificationtitle

  • Width(mm)
    550
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Width of tape for use(mm)
    16
  • JAN Code
    4967576129428
  • Trusco Code
    753-5651
  • Mass(g)
    675
  • Cutting Method
    Possible by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)