(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Soft Tape

3M™ Soft Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Prevents paint mist from getting into the cracks between panels while painting.
· Masking can be done easily, requiring less working time.
· Can stand up to drying at 80°C for 40 minutes.
[Applications]
· For preventing mist when painting.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Masker
  • Color
    White
  • Length(m)
    5
  • Cutting Method
    Possible by hand
Part Number
Amount Of Content

Refine by

  • 1 Box (7 Rolls)
  • 1 Box (10 Rolls)
  • Clear
Width(mm)

Refine by

  • 13
  • 19
  • Clear
Thickness(mm)

Refine by

  • 13
  • 19
  • Clear
JAN Code

Refine by

  • 4519001531438
  • 5010027829145
  • Clear
Trusco Code

Refine by

  • 293-1036
  • 293-1028
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Rolls)
13
13
4519001531438
293-1028
1 Day(s)
-

Part Number : 9678
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Rolls)

Specificationtitle

  • Width(mm)
    13
  • Product Type
    Masker
  • Color
    White
  • Length(m)
    5
  • Thickness(mm)
    13
  • JAN Code
    4519001531438
  • Trusco Code
    293-1028
  • Mass(g)
    671
  • Cutting Method
    Possible by hand
1 Box (7 Rolls)
19
19
5010027829145
293-1036
1 Day(s)
-

Part Number : 9973
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (7 Rolls)

Specificationtitle

  • Width(mm)
    19
  • Product Type
    Masker
  • Color
    White
  • Length(m)
    5
  • Thickness(mm)
    19
  • JAN Code
    5010027829145
  • Trusco Code
    293-1036
  • Mass(g)
    858
  • Cutting Method
    Possible by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)