(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Masking Paper

3M™ Masking Paper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Scotch Block masking paper can't be permeated by solvents or water, and is made using 343 masking tape for good straight lines and sharp boundary lines. Includes high quality tape.
· Can stand up to drying at 90°C for 40 minutes.
[Applications]
· For paint covering.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Masker
  • Color
    Yellow
  • Length(m)
    35
  • Thickness(mm)
    0.14
  • Adhesive
    Tape part only
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 290
  • 550
  • Clear
JAN Code

Refine by

  • 4901690933677
  • 4901690933684
  • Clear
Trusco Code

Refine by

  • 293-0994
  • 293-0986
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
290
4901690933677
293-0986
1 Day(s)
-

Part Number : 6751
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    290
  • Product Type
    Masker
  • Color
    Yellow
  • Length(m)
    35
  • Thickness(mm)
    0.14
  • JAN Code
    4901690933677
  • Trusco Code
    293-0986
  • Mass(g)
    550
  • Adhesive
    Tape part only
  • Cutting Method
    Cutter Required
1 Roll
550
4901690933684
293-0994
1 Day(s)
-

Part Number : 6753
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Type
    Masker
  • Color
    Yellow
  • Length(m)
    35
  • Thickness(mm)
    0.14
  • JAN Code
    4901690933684
  • Trusco Code
    293-0994
  • Mass(g)
    925
  • Adhesive
    Tape part only
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)