(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Light, LED Light, LED Lenser K2L

Portable Light, LED Light, LED Lenser K2L

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A light convenient for carrying, since it includes a key ring.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Other
  • Maximum Illumination Time (h)
    5
  • Power
    Button Battery
  • Total Flux(lm)
    25
  • Power Details
    Alkali Button Battery LR44 (4 Pcs) included
  • Major Diameter(mm)
    14.5
  • Total Length(mm)
    60
  • JAN Code
    4029113820271
  • Trusco Code
    776-3409
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 8202-L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Other
  • Maximum Illumination Time (h)
    5
  • Power
    Button Battery
  • Total Flux(lm)
    25
  • Power Details
    Alkali Button Battery LR44 (4 Pcs) included
  • Major Diameter(mm)
    14.5
  • Total Length(mm)
    60
  • JAN Code
    4029113820271
  • Trusco Code
    776-3409

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)