(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Flashlight Maglite XL Holder

LED Flashlight Maglite XL Holder

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A holder for Mini MAGLITE.
· Supports all XL series magnets
· Weather-resistant material
· Can be used with a belt of 5.7 cm.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Other
  • Other
    Option
  • Details Type
    Belt Holder
  • Color
    Black
  • Vertical(mm)
    140
  • Horizontal(mm)
    50
  • JAN Code
    0038739088570
  • Trusco Code
    490-5369
  • Mass(g)
    46
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : XLXXXA3046
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Other
  • Other
    Option
  • Details Type
    Belt Holder
  • Color
    Black
  • Vertical(mm)
    140
  • Horizontal(mm)
    50
  • JAN Code
    0038739088570
  • Trusco Code
    490-5369
  • Mass(g)
    46

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)