(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Work Platform (Heavy Duty Type with Hand Rails and Spring Casters) with Spring Casters

Work Platform (Heavy Duty Type with Hand Rails and Spring Casters) with Spring Casters

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· An aluminum stepladder that uses screw rivets for anti-slip caps that can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Ladder step surface(mm)
    200
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Top Panel Height(m)

Refine by

  • 0.6
  • 0.7
  • 0.9
  • 1.2
  • Clear
Details Type

Refine by

  • 2 steps and spring casters
  • 3 steps and spring casters
  • 4 steps and spring casters
  • Clear
Top Panel Dimensions(mm)

Refine by

  • 500×400
  • 600×400
  • Clear
Number of Steps

Refine by

  • 2
  • 3
  • 4
  • Clear
Installation Dimensions: Opening x Depth(mm)

Refine by

  • 520×629
  • 620×629
  • 620×832
  • 620×1035
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.6
2 steps and spring casters
500×400
2
520×629
12 Day(s)
-

Part Number : TSF-256SC1A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Details Type
    2 steps and spring casters
  • Top Panel Dimensions(mm)
    500×400
  • Number of Steps
    2
  • Ladder step surface(mm)
    200
  • Installation Dimensions: Opening x Depth(mm)
    520×629
  • Trusco Code
    770-8858
  • Mass
    8.4kg
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
1 unit
0.7
2 steps and spring casters
500×400
2
520×629
12 Day(s)
-

Part Number : TSF-257SC1A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.7
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Details Type
    2 steps and spring casters
  • Top Panel Dimensions(mm)
    500×400
  • Number of Steps
    2
  • Ladder step surface(mm)
    200
  • Installation Dimensions: Opening x Depth(mm)
    520×629
  • Trusco Code
    770-8874
  • Mass
    8.6kg
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
1 unit
0.6
2 steps and spring casters
600×400
2
620×629
12 Day(s)
-

Part Number : TSF-266SC1A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Details Type
    2 steps and spring casters
  • Top Panel Dimensions(mm)
    600×400
  • Number of Steps
    2
  • Ladder step surface(mm)
    200
  • Installation Dimensions: Opening x Depth(mm)
    620×629
  • Trusco Code
    770-8882
  • Mass
    9.3kg
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
1 unit
0.9
3 steps and spring casters
600×400
3
620×832
12 Day(s)
-

Part Number : TSF-369SC2A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.9
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Details Type
    3 steps and spring casters
  • Top Panel Dimensions(mm)
    600×400
  • Number of Steps
    3
  • Ladder step surface(mm)
    200
  • Installation Dimensions: Opening x Depth(mm)
    620×832
  • Trusco Code
    770-8891
  • Mass
    13.5kg
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
1 unit
1.2
4 steps and spring casters
600×400
4
620×1035
12 Day(s)
-

Part Number : TSF-4612SC2A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    1.2
  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Details Type
    4 steps and spring casters
  • Top Panel Dimensions(mm)
    600×400
  • Number of Steps
    4
  • Ladder step surface(mm)
    200
  • Installation Dimensions: Opening x Depth(mm)
    620×1035
  • Trusco Code
    770-8912
  • Mass
    16.8kg
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)