(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Eyebolt Made from Stainless Steel W1/4–W5/8

Eyebolt Made from Stainless Steel W1/4–W5/8

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Since the head of the bolt has a ring shape, it can be used with rope, chain, wire, etc., passed through it.
[Applications]
· For general cargo handling, such as lifting of machinery equipment, etc.

Basic Specifications

  • Product Type
    Eye Bolts
  • Specifications
    No Nut
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Thread Diameter

Refine by

  • W1/2
  • W1/4
  • W3/8
  • W5/8
  • W5/16
  • Clear
Working Load(kN)

Refine by

  • 0.49
  • 0.78
  • 1.47
  • 2.16
  • 4.41
  • Clear
A(mm)

Refine by

  • 13
  • 16
  • 19
  • 24
  • 30
  • Clear
B(mm)

Refine by

  • 14
  • 15
  • 18
  • 22
  • 27
  • Clear
D(mm)

Refine by

  • 5.5
  • 7
  • 8
  • 10
  • 13
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
1 pc.
W1/4
0.49
13
14
5.5
9 Day(s) or more
-

Part Number : B-309
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Eye Bolts
  • Thread Diameter
    W1/4
  • Working Load(kN)
    0.49
  • A(mm)
    13
  • B(mm)
    14
  • D(mm)
    5.5
  • H(mm)
    27
  • L(mm)
    16
  • JAN Code
    4982970401635
  • Trusco Code
    379-0061
  • Mass(g)
    16
  • Specifications
    No Nut
1 pc.
W5/16
0.78
16
15
7
9 Day(s) or more
-

Part Number : B-310
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Eye Bolts
  • Thread Diameter
    W5/16
  • Working Load(kN)
    0.78
  • A(mm)
    16
  • B(mm)
    15
  • D(mm)
    7
  • H(mm)
    34
  • L(mm)
    19
  • JAN Code
    4982970401642
  • Trusco Code
    379-0070
  • Mass(g)
    29
  • Specifications
    No Nut
1 pc.
W3/8
1.47
19
18
8
9 Day(s) or more
-

Part Number : B-311
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Eye Bolts
  • Thread Diameter
    W3/8
  • Working Load(kN)
    1.47
  • A(mm)
    19
  • B(mm)
    18
  • D(mm)
    8
  • H(mm)
    42
  • L(mm)
    25
  • JAN Code
    4982970401659
  • Trusco Code
    379-0088
  • Mass(g)
    59
  • Specifications
    No Nut
1 pc.
W1/2
2.16
24
22
10
8 Day(s) or more
-

Part Number : B-312
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Eye Bolts
  • Thread Diameter
    W1/2
  • Working Load(kN)
    2.16
  • A(mm)
    24
  • B(mm)
    22
  • D(mm)
    10
  • H(mm)
    52
  • L(mm)
    29
  • JAN Code
    4982970401666
  • Trusco Code
    379-0096
  • Mass(g)
    115
  • Specifications
    No Nut
1 pc.
W5/8
4.41
30
27
13
9 Day(s) or more
-

Part Number : B-313
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Eye Bolts
  • Thread Diameter
    W5/8
  • Working Load(kN)
    4.41
  • A(mm)
    30
  • B(mm)
    27
  • D(mm)
    13
  • H(mm)
    61
  • L(mm)
    34
  • JAN Code
    4982970401673
  • Trusco Code
    379-0100
  • Mass(g)
    220
  • Specifications
    No Nut