(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool bag (multi type)

Tool bag (multi type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A folding type tool bag that is easy to carry around and stores tools compactly.
[Features]
· 17 large/small pockets and zipper allow small items such as sockets to be sorted by size.
· A foldable type that can be stored compactly and is easy to carry.
· Uses durable materials that withstand use in external construction.
[Applications]
· Ideal for storage and management of tools as well as when working on-site.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    480
  • Height(mm)
    265
  • Shape
    17 pockets
  • Details Type
    With a zipper
  • JAN Code
    4953488289817
  • Trusco Code
    396-4264
  • Mass(g)
    300
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
BG1
1 pc.
1 Day(s)
-

Part Number : BG1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    480
  • Height(mm)
    265
  • Shape
    17 pockets
  • Details Type
    With a zipper
  • JAN Code
    4953488289817
  • Trusco Code
    396-4264
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)