(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Porch for Storing Tools

Porch for Storing Tools

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· It is convenient for storing wrenches and offset wrenches, etc.
· A foldable type that can be stored compactly and is easy to carry.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Specifications
    With hook hole for wall mounting
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 360
  • 420
  • 540
  • Clear
Width(mm)

Refine by

  • 280
  • 450
  • 655
  • Clear
Shape

Refine by

  • 7 Pockets
  • 10 Pockets
  • 14 pockets
  • Clear
JAN Code

Refine by

  • 4989999376746
  • 4989999376753
  • 4989999376760
  • Clear
Trusco Code

Refine by

  • 763-0671
  • 763-0620
  • 763-0581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
360
280
7 Pockets
4989999376746
763-0671
1 Day(s)
-

Part Number : TTB-7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    360
  • Width(mm)
    280
  • Shape
    7 Pockets
  • JAN Code
    4989999376746
  • Trusco Code
    763-0671
  • Mass(g)
    250
  • Specifications
    With hook hole for wall mounting
1 pc.
420
450
10 Pockets
4989999376753
763-0581
8 Day(s) or more
-

Part Number : TTB-10
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    420
  • Width(mm)
    450
  • Shape
    10 Pockets
  • JAN Code
    4989999376753
  • Trusco Code
    763-0581
  • Mass(g)
    350
  • Specifications
    With hook hole for wall mounting
1 pc.
540
655
14 pockets
4989999376760
763-0620
8 Day(s) or more
-

Part Number : TTB-14
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    540
  • Width(mm)
    655
  • Shape
    14 pockets
  • JAN Code
    4989999376760
  • Trusco Code
    763-0620
  • Mass(g)
    450
  • Specifications
    With hook hole for wall mounting

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)