(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Digital camouflage tool holder (desert color) waist bag

Digital camouflage tool holder (desert color) waist bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A versatile waist pouch in digital camouflage colors. Made of strong 600 d polyester, lightweight and highly durable.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Digital Desert Camouflage Color
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 210
  • 220
  • Clear
Width(mm)

Refine by

  • 190
  • 200
  • Clear
Depth(mm)

Refine by

  • 100
  • 140
  • Clear
Shape

Refine by

  • 2 Level Lid / With Carabiner
  • 3 Tiers
  • Clear
JAN Code

Refine by

  • 4989999389661
  • 4989999389692
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
210
200
100
2 Level Lid / With Carabiner
4989999389661
1 Day(s)
-

Part Number : TCM-W22
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    210
  • Width(mm)
    200
  • Color
    Digital Desert Camouflage Color
  • Depth(mm)
    100
  • Shape
    2 Level Lid / With Carabiner
  • JAN Code
    4989999389661
  • Trusco Code
    764-2326
  • Mass(g)
    140
1 pc.
220
190
140
3 Tiers
4989999389692
1 Day(s)
-

Part Number : TCM-W31
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    220
  • Width(mm)
    190
  • Color
    Digital Desert Camouflage Color
  • Depth(mm)
    140
  • Shape
    3 Tiers
  • JAN Code
    4989999389692
  • Trusco Code
    764-2351
  • Mass(g)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)