(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Refreshing Pliers Case (Rear Mesh Specification)

Refreshing Pliers Case (Rear Mesh Specification)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Uses a honeycomb mesh fabric between the body and ground.
· Breathability and cushioning properties makes it comfortable to wear.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    265
  • Belt Loop Width(mm)
    Approximately 75
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 90
  • 115
  • Clear
Depth(mm)

Refine by

  • 50
  • 55
  • Clear
Shape

Refine by

  • Inserts for 1 Set of Pliers + 2 Screwdrivers
  • Inserts for 2 Set of Pliers
  • Clear
JAN Code

Refine by

  • 4989999391657
  • 4989999391664
  • Clear
Trusco Code

Refine by

  • 767-4821
  • 767-4813
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
90
55
Inserts for 2 Set of Pliers
4989999391657
767-4813
12 Day(s)
-

Part Number : THMP-1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    265
  • Width(mm)
    90
  • Belt Loop Width(mm)
    Approximately 75
  • Depth(mm)
    55
  • Shape
    Inserts for 2 Set of Pliers
  • JAN Code
    4989999391657
  • Trusco Code
    767-4813
  • Mass(g)
    84
1 pc.
115
50
Inserts for 1 Set of Pliers + 2 Screwdrivers
4989999391664
767-4821
12 Day(s)
-

Part Number : THMP-2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    265
  • Width(mm)
    115
  • Belt Loop Width(mm)
    Approximately 75
  • Depth(mm)
    50
  • Shape
    Inserts for 1 Set of Pliers + 2 Screwdrivers
  • JAN Code
    4989999391664
  • Trusco Code
    767-4821
  • Mass(g)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)