(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waist Line, Electric Tarpaulin Bag, Type B

Waist Line, Electric Tarpaulin Bag, Type B

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Bottom features an EVA coating to hold its shape and allow easy access to items inside.
· Washable in water thanks to the tarpaulin material.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    210
  • Depth(mm)
    180
  • Belt Loop Width(mm)
    60
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 220
  • 270
  • Clear
Details Type

Refine by

  • Type B
  • Type C
  • Clear
JAN Code

Refine by

  • 4952520411674
  • 4952520411681
  • Clear
Trusco Code

Refine by

  • 447-0699
  • 447-0681
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
220
Type B
4952520411674
447-0681
8 Day(s)
-

Part Number : WB-BT
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    210
  • Depth(mm)
    180
  • Height(mm)
    220
  • Details Type
    Type B
  • JAN Code
    4952520411674
  • Trusco Code
    447-0681
  • Mass(g)
    500
  • Belt Loop Width(mm)
    60
1 pc.
270
Type C
4952520411681
447-0699
8 Day(s)
-

Part Number : WB-CT
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    210
  • Depth(mm)
    180
  • Height(mm)
    270
  • Details Type
    Type C
  • JAN Code
    4952520411681
  • Trusco Code
    447-0699
  • Mass(g)
    530
  • Belt Loop Width(mm)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)