(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Denim Waist Bag

Denim Waist Bag

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Uses durable denim fabric.
· Each side comes with a large pocket.
· With belt loops.
· Since it is made of denim fabric, the more you use it, the better it gets.
· A familiar design of work clothes.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 235
  • 255
  • Clear
Width(mm)

Refine by

  • 155
  • 175
  • Clear
Depth(mm)

Refine by

  • 50
  • 65
  • Clear
Shape

Refine by

  • Small, 2-stage
  • Medium type, 3 levels
  • Clear
JAN Code

Refine by

  • 4989999390452
  • 4989999390469
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
235
155
50
Small, 2-stage
4989999390452
12 Day(s)
-

Part Number : TDC-T101
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    235
  • Width(mm)
    155
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    50
  • Shape
    Small, 2-stage
  • JAN Code
    4989999390452
  • Trusco Code
    769-0134
  • Mass(g)
    148
1 pc.
255
175
65
Medium type, 3 levels
4989999390469
12 Day(s)
-

Part Number : TDC-T102
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    255
  • Width(mm)
    175
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    65
  • Shape
    Medium type, 3 levels
  • JAN Code
    4989999390469
  • Trusco Code
    769-0142
  • Mass(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)