(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Denim Tote Bag

Denim Tote Bag

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A tote bag that uses durable denim fabric.
· With convenient pocket on the front.
· Since it is made of denim fabric, the more you use it, the better it gets.
· Since the opening is wide, it is easy to put objects in and take them out.
[Applications]
· For changing clothes and storing tools

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    350
  • Width(mm)
    465
  • Color
    Black
  • Depth(mm)
    160
  • JAN Code
    4989999389821
  • Trusco Code
    768-9721
  • Mass(g)
    572
  • Specifications
    L Size
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : TDC-B103
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    350
  • Width(mm)
    465
  • Color
    Black
  • Depth(mm)
    160
  • JAN Code
    4989999389821
  • Trusco Code
    768-9721
  • Mass(g)
    572
  • Specifications
    L Size

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)