(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ALPIN Carabiner for Mountain Climbing 2800 EVO Series

ALPIN Carabiner for Mountain Climbing 2800 EVO Series

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· An extremely sturdy carabiner used in climbing.
· Has a breaking strength of 2.8 kN at the major axis.
[Applications]
· Earth work, etc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    75
  • Height(mm)
    115
  • Wire diameter
    14.0
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Lock

Refine by

  • 3-point auto lock
  • Screw lock
  • Clear
JAN Code

Refine by

  • 9006381521111
  • 9006381523542
  • Clear
Trusco Code

Refine by

  • 766-9712
  • 766-9704
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Screw lock
9006381521111
766-9704
8 Day(s)
-

Part Number : KW11A
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    75
  • Height(mm)
    115
  • Wire diameter
    14.0
  • Lock
    Screw lock
  • JAN Code
    9006381521111
  • Trusco Code
    766-9704
  • Mass(g)
    80
  • Specifications
    EN12275 x EN362 Standard-compliant Product
1 pc.
3-point auto lock
9006381523542
766-9712
Quote
-

Part Number : KW35A3
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hook
  • Color
    Silver
  • Width(mm)
    75
  • Height(mm)
    115
  • Wire diameter
    14.0
  • Lock
    3-point auto lock
  • JAN Code
    9006381523542
  • Trusco Code
    766-9712
  • Mass(g)
    95
  • Specifications
    EN12275 x EN362 Standard-compliant Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)