(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, 150 kg Type, Height 1,360 mm, Shutter Provided)

Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, 150 kg Type, Height 1,360 mm, Shutter Provided)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· As it can be locked with a shutter, it is ideal for storing items that require security.
· The shutter is available in the transparent MC type that allows the contents to be checked and the opaque MG type.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
Part Number
Depth(mm)

Refine by

  • 352
  • 502
  • 652
  • Clear
Details Type

Refine by

  • Shutter opaque
  • Shutter transparent
  • Clear
Trusco Code

Refine by

  • 758-5314
  • 758-5306
  • 758-5276
  • 758-5268
  • 758-5233
  • 758-5225
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
352
Shutter transparent
758-5225
Quote
-

Part Number : TLA43K-24MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    352
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5225
352
Shutter opaque
758-5233
Quote
-

Part Number : TLA43K-24MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    352
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5233
652
Shutter transparent
758-5268
Quote
-

Part Number : TLA43L-24MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5268
652
Shutter opaque
758-5276
Quote
-

Part Number : TLA43L-24MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5276
502
Shutter transparent
758-5306
Quote
-

Part Number : TLA43S-24MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5306
502
Shutter opaque
758-5314
Quote
-

Part Number : TLA43S-24MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Trusco Code
    758-5314

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)