(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light/Medium-Duty Shelving, TLA Type, Shutter Unit for Shelving With Shutters (Depth 352, 502, 652 mm)

Light/Medium-Duty Shelving, TLA Type, Shutter Unit for Shelving With Shutters (Depth 352, 502, 652 mm)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A dedicated plastic shutter for racks.
· The shutter is available in the transparent MC type that allows the contents to be checked and the opaque MG type.

Basic Specifications

Part Number
Depth(mm)

Refine by

  • 352
  • 502
  • 652
  • Clear
Details Type

Refine by

  • Shutter opaque
  • Shutter transparent
  • Clear
Conform

Refine by

  • TLA43K-2□
  • TLA43L-2□
  • TLA43S-2□
  • Clear
Trusco Code

Refine by

  • 758-5331
  • 758-5322
  • 758-5292
  • 758-5284
  • 758-5250
  • 758-5241
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
352
Shutter transparent
TLA43K-2□
758-5241
Quote
-

Part Number : TLA43K-MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    352
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43K-2□
  • Trusco Code
    758-5241
352
Shutter opaque
TLA43K-2□
758-5250
Quote
-

Part Number : TLA43K-MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    352
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43K-2□
  • Trusco Code
    758-5250
652
Shutter transparent
TLA43L-2□
758-5284
Quote
-

Part Number : TLA43L-MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43L-2□
  • Trusco Code
    758-5284
652
Shutter opaque
TLA43L-2□
758-5292
Quote
-

Part Number : TLA43L-MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43L-2□
  • Trusco Code
    758-5292
502
Shutter transparent
TLA43S-2□
758-5322
Quote
-

Part Number : TLA43S-MC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43S-2□
  • Trusco Code
    758-5322
502
Shutter opaque
TLA43S-2□
758-5331
Quote
-

Part Number : TLA43S-MG
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1360
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA43S-2□
  • Trusco Code
    758-5331

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)