(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small to Medium Capacity Boltless Shelf Model M3 (Panels Provided, 300 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Small to Medium Capacity Boltless Shelf Model M3 (Panels Provided, 300 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Standard Unit Price:
-
Days to Ship :
Quote

Light and medium weight boltless shelf convenient for storage.
[Features]
·Country of manufacture: Japan.
·Color: Neo gray.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 772-7232
  • 772-7208
  • 772-7178
  • 772-7143
  • 772-7119
  • 772-7089
  • 772-7054
  • 772-7020
  • 772-6996
  • 772-6961
  • 772-6937
  • 772-6902
  • 772-6881
  • 772-6864
  • 772-6848
  • 772-6821
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
471
772-6821
Quote
-

Part Number : M3-6353-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6821
  • Mass
    47
900
571
772-6848
Quote
-

Part Number : M3-6363-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6848
  • Mass
    49.5
900
721
772-6864
Quote
-

Part Number : M3-6373-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6864
  • Mass
    -
900
921
772-6881
Quote
-

Part Number : M3-6393-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6881
  • Mass
    63.9
1200
471
772-6902
Quote
-

Part Number : M3-6453-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6902
  • Mass
    56.9
1200
571
772-6937
Quote
-

Part Number : M3-6463-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6937
  • Mass
    59.9
1200
721
772-6961
Quote
-

Part Number : M3-6473-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6961
  • Mass
    67.2
1200
921
772-6996
Quote
-

Part Number : M3-6493-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6996
  • Mass
    77.8
1500
471
772-7020
Quote
-

Part Number : M3-6553-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7020
  • Mass
    67.4
1500
571
772-7054
Quote
-

Part Number : M3-6563-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7054
  • Mass
    74.3
1500
721
772-7089
Quote
-

Part Number : M3-6573-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7089
  • Mass
    79.6
1500
921
772-7119
Quote
-

Part Number : M3-6593-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7119
  • Mass
    92.4
1800
471
772-7143
Quote
-

Part Number : M3-6653-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7143
  • Mass
    83.9
1800
571
772-7178
Quote
-

Part Number : M3-6663-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7178
  • Mass
    88.3
1800
721
772-7208
Quote
-

Part Number : M3-6673-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7208
  • Mass
    95
1800
921
772-7232
Quote
-

Part Number : M3-6693-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7232
  • Mass
    119.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)