(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light/medium weight boltless shelf M3 type (Panel with door, 300 kg type, height 1800 mm, 3-stage type)

Light/medium weight boltless shelf M3 type (Panel with door, 300 kg type, height 1800 mm, 3-stage type)

Standard Unit Price:
-
Days to Ship :
Quote

Light-medium weight shelf with boltless door.
[Features]
·Single type.
·With back plate and side plate.
[Applications]
·Ideal for storing and organizing work tools and documents.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 765-5550
  • 765-5495
  • 765-5436
  • 765-5371
  • 765-5312
  • 765-5258
  • 765-5193
  • 765-5134
  • 765-5070
  • 765-5011
  • 765-4952
  • 765-4898
  • 765-4855
  • 765-4812
  • 765-4774
  • 765-4731
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
471
840
765-4731
Quote
-

Part Number : M3-6353-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    765-4731
900
571
840
765-4774
Quote
-

Part Number : M3-6363-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    765-4774
900
721
840
765-4812
Quote
-

Part Number : M3-6373-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    765-4812
900
921
840
765-4855
Quote
-

Part Number : M3-6393-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    765-4855
1200
471
1140
765-4898
Quote
-

Part Number : M3-6453-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    765-4898
1200
571
1140
765-4952
Quote
-

Part Number : M3-6463-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    765-4952
1200
721
1140
765-5011
Quote
-

Part Number : M3-6473-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    765-5011
1200
921
1140
765-5070
Quote
-

Part Number : M3-6493-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    765-5070
1500
471
1440
765-5134
Quote
-

Part Number : M3-6553-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    765-5134
1500
571
1440
765-5193
Quote
-

Part Number : M3-6563-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    765-5193
1500
721
1440
765-5258
Quote
-

Part Number : M3-6573-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    765-5258
1500
921
1440
765-5312
Quote
-

Part Number : M3-6593-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    765-5312
1800
471
1740
765-5371
Quote
-

Part Number : M3-6653-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    765-5371
1800
571
1740
765-5436
Quote
-

Part Number : M3-6663-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    765-5436
1800
721
1740
765-5495
Quote
-

Part Number : M3-6673-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    765-5495
1800
921
1740
765-5550
Quote
-

Part Number : M3-6693-SGD
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    765-5550

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)