(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Small to Medium Capacity Boltless Shelf Model M3 (Panels and Doors Provided, 300 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Small to Medium Capacity Boltless Shelf Model M3 (Panels and Doors Provided, 300 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Standard Unit Price:
-
Days to Ship :
Quote

M3 light/medium weight boltless shelf connection type.
[Features]
·Height: 1,800 mm.
·Color: Neo gray.
·Number of shelf tiers: 3 steps.
·With backboard, door and key.
·Materials: Steel.
·Parts achieve high precision without twisting or sideways movement.
·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
[Applications]
·Ideal for long-term use in offices, factory warehouses, and stores.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 772-7241
  • 772-7216
  • 772-7186
  • 772-7151
  • 772-7127
  • 772-7097
  • 772-7062
  • 772-7038
  • 772-7003
  • 772-6970
  • 772-6945
  • 772-6911
  • 772-6899
  • 772-6872
  • 772-6856
  • 772-6830
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
471
772-6830
Quote
-

Part Number : M3-6353-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6830
  • Mass
    67.5
900
571
772-6856
Quote
-

Part Number : M3-6363-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6856
  • Mass
    70
900
721
772-6872
Quote
-

Part Number : M3-6373-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6872
  • Mass
    73.8
900
921
772-6899
Quote
-

Part Number : M3-6393-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6899
  • Mass
    84.4
1200
471
772-6911
Quote
-

Part Number : M3-6453-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6911
  • Mass
    82.1
1200
571
772-6945
Quote
-

Part Number : M3-6463-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6945
  • Mass
    85.1
1200
721
772-6970
Quote
-

Part Number : M3-6473-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6970
  • Mass
    92.4
1200
921
772-7003
Quote
-

Part Number : M3-6493-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7003
  • Mass
    103
1500
471
772-7038
Quote
-

Part Number : M3-6553-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7038
  • Mass
    97.4
1500
571
772-7062
Quote
-

Part Number : M3-6563-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7062
  • Mass
    104.3
1500
721
772-7097
Quote
-

Part Number : M3-6573-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7097
  • Mass
    109.6
1500
921
772-7127
Quote
-

Part Number : M3-6593-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7127
  • Mass
    122.4
1800
471
772-7151
Quote
-

Part Number : M3-6653-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7151
  • Mass
    118.7
1800
571
772-7186
Quote
-

Part Number : M3-6663-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7186
  • Mass
    123.1
1800
721
772-7216
Quote
-

Part Number : M3-6673-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7216
  • Mass
    129.8
1800
921
772-7241
Quote
-

Part Number : M3-6693-SD-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-7241
  • Mass
    154.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)