(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 2,100 mm, 5 Shelf Type) Single Unit Type (Height 2,100 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 2,100 mm, 5 Shelf Type) Single Unit Type (Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-7141
  • 755-7108
  • 755-7060
  • 755-7027
  • 755-6985
  • 755-6942
  • 755-6900
  • 755-6861
  • 755-6829
  • 755-6781
  • 755-6748
  • 755-6705
  • 755-6667
  • 755-6624
  • 755-6586
  • 755-6543
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-6543
Quote
-

Part Number : TUG30073J5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6543
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    2098
900
600
837
642
755-6586
Quote
-

Part Number : TUG30073L5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6586
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    2098
900
450
837
492
755-6624
Quote
-

Part Number : TUG30073S5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6624
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    2098
900
900
837
942
755-6667
Quote
-

Part Number : TUG30073Z5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6667
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    2098
1200
750
1137
792
755-6705
Quote
-

Part Number : TUG30074J5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6705
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    2098
1200
600
1137
642
755-6748
Quote
-

Part Number : TUG30074L5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6748
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    2098
1200
450
1137
492
755-6781
Quote
-

Part Number : TUG30074S5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6781
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    2098
1200
900
1137
942
755-6829
Quote
-

Part Number : TUG30074Z5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6829
  • External Dimensions Frontage(mm)
    1262
  • Outer Dimensions Height(mm)
    2098
1500
750
1437
792
755-6861
Quote
-

Part Number : TUG30075J5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6861
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    2098
1500
600
1437
642
755-6900
Quote
-

Part Number : TUG30075L5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6900
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    2098
1500
450
1437
492
755-6942
Quote
-

Part Number : TUG30075S5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6942
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    2098
1500
900
1437
942
755-6985
Quote
-

Part Number : TUG30075Z5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6985
  • External Dimensions Frontage(mm)
    1562
  • Outer Dimensions Height(mm)
    2098
1800
750
1737
792
755-7027
Quote
-

Part Number : TUG30076J5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7027
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    2098
1800
600
1737
642
755-7060
Quote
-

Part Number : TUG30076L5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7060
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    2098
1800
450
1737
492
755-7108
Quote
-

Part Number : TUG30076S5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-7108
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    2102
1800
900
1737
942
755-7141
Quote
-

Part Number : TUG30076Z5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-7141
  • External Dimensions Frontage(mm)
    1862
  • Outer Dimensions Height(mm)
    2098

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)