(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,800 mm, 5 Shelf Type) Linked Type (Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,800 mm, 5 Shelf Type) Linked Type (Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-8571
  • 755-8538
  • 755-8490
  • 755-8457
  • 755-8414
  • 755-8376
  • 755-8333
  • 755-8295
  • 755-8252
  • 755-8210
  • 755-8171
  • 755-8139
  • 755-8091
  • 755-8058
  • 755-8015
  • 755-7973
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-7973
Quote
-

Part Number : TUG45063J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-7973
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1802
900
600
837
642
755-8015
Quote
-

Part Number : TUG45063L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8015
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1802
900
450
837
492
755-8058
Quote
-

Part Number : TUG45063S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8058
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1802
900
900
837
942
755-8091
Quote
-

Part Number : TUG45063Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8091
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1802
1200
750
1137
792
755-8139
Quote
-

Part Number : TUG45064J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8139
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1802
1200
600
1137
642
755-8171
Quote
-

Part Number : TUG45064L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8171
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1802
1200
450
1137
492
755-8210
Quote
-

Part Number : TUG45064S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8210
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1802
1200
900
1137
942
755-8252
Quote
-

Part Number : TUG45064Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8252
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1802
1500
750
1437
792
755-8295
Quote
-

Part Number : TUG45065J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8295
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1802
1500
600
1437
642
755-8333
Quote
-

Part Number : TUG45065L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8333
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1802
1500
450
1437
492
755-8376
Quote
-

Part Number : TUG45065S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8376
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1802
1500
900
1437
942
755-8414
Quote
-

Part Number : TUG45065Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8414
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1802
1800
750
1737
792
755-8457
Quote
-

Part Number : TUG45066J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-8457
  • External Dimensions Frontage(mm)
    1802
  • Outer Dimensions Height(mm)
    1802
1800
600
1737
642
755-8490
Quote
-

Part Number : TUG45066L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8490
  • External Dimensions Frontage(mm)
    1802
  • Outer Dimensions Height(mm)
    1802
1800
450
1737
492
755-8538
Quote
-

Part Number : TUG45066S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-8538
  • External Dimensions Frontage(mm)
    1802
  • Outer Dimensions Height(mm)
    1802
1800
900
1737
942
755-8571
Quote
-

Part Number : TUG45066Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-8571
  • External Dimensions Frontage(mm)
    1802
  • Outer Dimensions Height(mm)
    1802

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)