(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hanger Pipe for Medium Capacity Boltless Shelf Model TUG

Hanger Pipe for Medium Capacity Boltless Shelf Model TUG

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Allows a load to be hooked and stored.
[Applications]
· Stores hanger-shaped loads.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 835
  • 1135
  • 1435
  • 1745
  • Clear
Trusco Code

Refine by

  • 756-0826
  • 756-0818
  • 756-0800
  • 756-0796
  • 756-0788
  • 756-0770
  • 756-0761
  • 756-0753
  • 756-0745
  • 756-0737
  • 756-0729
  • 756-0711
  • 756-0702
  • 756-0699
  • 756-0681
  • 756-0672
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
835
756-0672
Quote
-

Part Number : TUG-HP3J
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    835
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0672
835
756-0681
Quote
-

Part Number : TUG-HP3L
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    835
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0681
835
756-0699
Quote
-

Part Number : TUG-HP3S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    835
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0699
835
756-0702
Quote
-

Part Number : TUG-HP3Z
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    835
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0702
1135
756-0711
Quote
-

Part Number : TUG-HP4J
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1135
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0711
1135
756-0729
Quote
-

Part Number : TUG-HP4L
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1135
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0729
1135
756-0737
Quote
-

Part Number : TUG-HP4S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1135
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0737
1135
756-0745
Quote
-

Part Number : TUG-HP4Z
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1135
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0745
1435
756-0753
Quote
-

Part Number : TUG-HP5J
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1435
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0753
1435
756-0761
Quote
-

Part Number : TUG-HP5L
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1435
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0761
1435
756-0770
Quote
-

Part Number : TUG-HP5S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1435
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0770
1435
756-0788
Quote
-

Part Number : TUG-HP5Z
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1435
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0788
1745
756-0796
Quote
-

Part Number : TUG-HP6J
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1745
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0796
1745
756-0800
Quote
-

Part Number : TUG-HP6L
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1745
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0800
1745
756-0818
Quote
-

Part Number : TUG-HP6S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1745
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0818
1745
756-0826
Quote
-

Part Number : TUG-HP6Z
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1745
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Trusco Code
    756-0826

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)